2.15.22 CLK_PCKConfig Function
C
void CLK_PCKConfig(uint8_t pckID, PCK_CLK_SRC clkSrc, uint8_t prescaler);
Summary
Configures Programmable clock parameters
Description
This function configures given programmable clock parameters run-time
Precondition
None.
Parameters
| Param | Description |
|---|---|
| pckID | Programmable clock ID |
| clkSrc | Programmable clock source |
| prescaler | Programmable clock prescaler |
Returns
None.
Example
CLK_Initialize(); CLK_PCKConfig(0U, PCK_CLK_SRC_MAINCK, 2U);
Remarks
Application must take care of dependencies when clock parameters are changed run-time.