2.15.26 CLK_PeripheralClockConfigSet Function
C
void CLK_PeripheralClockConfigSet(ID_PERIPH periphID, bool periphClkEn,
bool gclkEn, GCLK_SRC gclkSrc, uint8_t gclkDiv);
Summary
Configures given peripheral clock parameters
Description
Configures given peripheral clock parameters
Precondition
None.
Parameters
| Param | Description |
|---|---|
| periphID | peripheral number |
| periphClkEn | enable/disable peripheral clock |
| gclkEn | enable/disable GCLK |
| gclkSrc | GCLK source |
| gclkDiv | GCLK clock divider |
Returns
None.
Example
CLK_PeripheralClockConfigSet(10U, true, true, GCLK_SRC_MAINCK, 2U);
Remarks
None.