2.15.5 CLK_Core1ClkConfig Function
C
void CLK_Core1ClkConfig(CPU1_CLK_SRC clkSrc, CPU1_CLK_PRESCALER prescaler, bool mck1DivBy2 );
Summary
Configures core 1 clock
Description
This function configures core 1 clock parameters run-time.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| clkSrc | CPU1 clock source |
| prescaler | CPU1 clock prescaler |
| mck1DivBy2 | MCK1 clock frequency division for MCK1DIV clock |
Returns
None.
Example
CLK_Initialize(); CLK_Core1ClkConfig(CPU1_CLK_SRC_MAINCK, CPU1_CLK_PRESCALER_CLK_1, 2U);
Remarks
Application must take care of dependencies when clock parameters are changed run-time.