2.15.2 CLK_Core0ClkConfig Function
C
void CLK_Core0ClkConfig(CPU0_CLK_SRC clkSrc, CPU0_CLK_PRESCALER prescaler, bool mck0DivBy2,
bool mck0Div2By2);
Summary
Configures core 0 clock
Description
This function configures core 0 clock parameters run-time.
Precondition
None.
Parameters
| Param | Description |
|---|---|
| clkSrc | CPU0 clock source |
| prescaler | CPU0 clock prescaler |
| mck0DivBy2 | MCK0 clock frequency division for MCK0DIV clock |
| mck0Div2By2 | MCK0 clock frequency division for MCK0DIV2 clock |
Returns
None
Example
CLK_Initialize(); CLK_Core0ClkConfig(CPU0_CLK_SRC_MAINCK, CPU0_CLK_PRESCALER_CLK_1, 2U, 1U);
Remarks
Application must take care of dependencies when clock parameters are changed run-time.