3.1.12 32-bit Timer
This timer block offers a simple mechanism for firmware to maintain a time base.
Using the Library
void tmr32_callback(uint32_t status, uintptr_t context)
{
LED0_Toggle();
}
int main ( void )
{
/* Initialize all modules */
SYS_Initialize ( NULL );
TIMER32_0_CallbackRegister(tmr32_callback, 0);
TIMER32_0_Start();
while ( true )
{
/* Maintain state machines of all polled MPLAB Harmony modules. */
SYS_Tasks ( );
}
/* Execution should not come here during normal operation */
return ( EXIT_FAILURE );
}
Library Interface
Functions
| Name | Description |
|---|---|
| TIMER32_x_Initialize | Initializes given instance of TIMER32 timer peripheral. |
| TIMER32_x_PeriodHasExpired | Returns the timer interrupt status |
| TIMER32_x_PreLoadCountGet | Returns the timer pre-load value |
| TIMER32_x_PreLoadCountSet | Sets the timer pre-load value |
| TIMER32_x_PrescalerSet | Selects the divider value for the clock source for the Timer32 peripheral. |
| TIMER32_x_Reload | Reloads the timer counter |
| TIMER32_x_Start | Starts the timer counter |
| TIMER32_x_Stop | Stops the timer counter |
| TIMER32_x_FrequencyGet | Returns the input frequency of the Timer32 peripheral |
| TIMER32_x_CounterSet | Sets the timer counter |
| TIMER32_x_CounterGet | Returns the timer counter value |
| TIMER32_x_CallbackRegister | Allows application to register a callback with the PLIB |
| TIMER32_x_AutoReStartEnable | Enable auto re-start of the timer |
| TIMER32_x_AutoReStartDisable | Disable auto re-start of the timer |
Data types and constants
| Name | Type | Description |
|---|---|---|
| TMR32_CALLBACK | Typedef | Defines the data type and function signature for the timer peripheral callback function. |