2.122.3 TIMER32_x_PreLoadCountGet Function
C
/* x = Timer32 instance number */
uint32_t TIMER32_x_PreLoadCountGet(void)
Summary
Returns the timer pre-load value
Description
Returns the timer pre-load value
Precondition
TIMER32_x_Initialize() function must have been called
Parameters
None
Returns
A 32-bit timer pre-load value
Example
uint32_t preloadVal = TIMER32_x_PreLoadCountGet();
Remarks
None