2.122.15 TMR32_CALLBACK Typedef
C
typedef void (*TMR32_CALLBACK)(uintptr_t context);
Summary
Defines the data type and function signature for the timer peripheral callback function.
Description
This data type defines the function signature for the timer peripheral callback function. The timer peripheral will call back the client's function with this signature when the timer expires.
Precondition
TIMER32_x_Initialize() function must have been called first.
Parameters
| Param | Description |
|---|---|
| context | A value (usually a pointer) which is passed (unused) into the function identified by the callback parameter |
Returns
None
Example
void tmr32_callback(uint32_t status, uintptr_t context) { /* Timer expired */ } TIMER32_0_CallbackRegister(tmr32_callback, 0);
Remarks
None