2.122.1 TIMER32_x_Initialize Function
C
/* x = Timer32 instance number */
void TIMER32_x_Initialize(void)
Summary
Initializes given instance of TIMER32 timer peripheral.
Description
This function initializes given instance of TIMER32 peripheral with the values configured in MCC GUI.
Precondition
None
Parameters
None
Returns
None
Example
TIMER32_0_Initialize();
Remarks
None