2.122.11 TIMER32_x_CounterGet Function
C
/* x = Timer32 instance number */
uint32_t TIMER32_x_CounterGet(void)
Summary
Returns the timer counter value
Description
Returns the timer counter value
Precondition
TIMER32_x_Initialize() function must have been called
Parameters
None
Returns
A 32-bit timer counter value
Example
uint32_t counterVal = TIMER32_0_CounterGet();
Remarks
None