2.122.14 TIMER32_x_AutoReStartEnable Function
C
/* x = Timer32 instance number */
void TIMER32_x_AutoReStartEnable(void)
Summary
Enable auto re-start of the timer
Description
The counter will automatically restart the count, using the contents of the Timer Preload Register to load the Timer Count Register
Precondition
TIMER32_x_Initialize() function must have been called
Parameters
None
Returns
None
Example
TIMER32_0_AutoReStartEnable();
Remarks
None