2.122.13 TIMER32_x_AutoReStartDisable Function
C
/* x = Timer32 instance number */
void TIMER32_x_AutoReStartDisable(void)
Summary
Disable auto re-start of the timer
Description
Disable auto re-start of the timer. The counter will simply enter a done state and wait for further control inputs.
Precondition
TIMER32_x_Initialize() function must have been called
Parameters
None
Returns
None
Example
TIMER32_0_AutoReStartDisable();
Remarks
None