2.114.22 SPI_CHIP_SELECT Enum

C

/* SPI master mode */ The SPI_CHIP_SELECT Enum value may vary based on the device family. Refer to the generated header file for the actual SPI_CHIP_SELECT enumerator constants.

Summary

Enumerator constants for SPI hardware chip select

Description

Enumerator constants for SPI hardware chip select

Remarks

These enumerator constants are available in SPI master mode