2.114.21 SPI_DATA_BITS Enum
C
/* SPI master mode */
typedef enum
{
/* 8 bits per transfer */
SPI_DATA_BITS_8 = SERCOM_SPIM_CTRLB_CHSIZE_8_BIT,
/* 9 bits per transfer */
SPI_DATA_BITS_9 = SERCOM_SPIM_CTRLB_CHSIZE_9_BIT,
/* Force the compiler to reserve 32-bit space for each enum value */
SPI_DATA_BITS_INVALID = 0xFFFFFFFFU
} SPI_DATA_BITS;
Summary
Identifies SPI bits per transfer
Description
This enumeration identifies number of bits per SPI transfer.
Remarks
None