2.114.30 SPI_CLIENT_ERROR Enum
C
/* SPI client mode */ The SPI_CLIENT_ERROR enumerations vary based on the device family. Refer the generated header file for the actual SPI_CLIENT_ERROR enumerator constants.
Summary
Defines the enumeration constants associated with SPI client mode errors
Description
Defines the enumeration constants associated with SPI client mode errors. An error of this type is returned by the SPIx_ErrorGet() API.
Remarks
None