23.3.4.11 .rodata Section
Standard read-only sections are not mapped in the linker script. A few special
read-only sections are still mapped in the linker script, but most sections are
unmapped, allowing them to be handled by the best fit allocator. This section is
assigned to the program memory region (kseg0_program_mem).
.rodata :
{
*(.gnu.linkonce.r.*)
*(.rodata1)
} > kseg0_program_mem