23.3.4.12 .sdata2 Section
This section collects the small initialized constant global and static data from all
of the application’s input files. Because of the constant nature of the data, this
section is also a read-only section. This section is assigned to the program memory
region (kseg0_program_mem).
/*
* Small initialized constant global and static data can be
* placed in the .sdata2 section. This is different from
* .sdata, which contains small initialized non-constant
* global and static data.
*/
.sdata2 :
{
*(.sdata2 .sdata2.* .gnu.linkonce.s2.*)
} > kseg0_program_mem