1.4.3 MSS-Specific I/O
(Ask a Question)There are 38 MSS I/Os that can be configured using Libero® SoC to interface with various peripherals (see Figure 1). For the MSS I/Os pinout information, see PolarFire SoC Packaging Pin Assignment Table. The PPAT lists the MSS I/Os and the peripherals they support. MSS I/Os are configured using Libero SoC > PFSOC_MSS SgCore IP Configurator.