1.8.3 SPI Slave Mode Programming
(Ask a Question)The following figure shows the board-level connectivity for SPI slave mode programming in PolarFire SoC devices.
The following figure shows the board-level connectivity for SPI slave mode programming in PolarFire SoC devices.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.