4.1.1.2 Extension Template 2

Compared to the basic default extension, this extension adds a power connector to the design. The extension type can be used if access to the power inputs/outputs of the MCU board is required.

  • 45mm x 50mm

  • One female standard expansion header

  • One female power header

  • ID system

  • Two mounting holes with GND

  • Two test jig holes

  • Two rubber feet

Figure 4-4. Standard Extension 2 3D View
Figure 4-5. Standard Extension 2 Component Placement
Figure 4-6. Standard Extension 2 Mechanical Dimensions