4.1.1.3 Extension Template 3
This extension is targeted for applications that require more signals than are available on one standard header e.g. when more than two ADC or PWM signals are needed. Note that this extension might not fit all MCU boards since smaller boards will not have two extension headers on one side.
-
65.55mm x 50mm
-
Two female Standard extension headers
-
ID system
-
Two mounting holes with GND
-
Two test jig holes
-
Two rubber feet