4.1.1.4 Extension Template 4

This extension is the same as Extension 3 except for the additional power header.

  • 80.55mm x 50mm

  • Two female standard extension headers

  • One female power header

  • ID system

  • Two mounting holes with GND

  • Two test jig holes

  • Two rubber feet

Figure 4-10. Standard Extension 4 3D View
Figure 4-11. Standard Extension 4 Component Placement
Figure 4-12. Standard Extension 4 Mechanical Dimensions