4.1.1.1 Extension Template 1
This is the most basic extension module and will fit all MCU boards. This means that this extension is the preferred module when starting a design.
Features:
-
30mm x 50mm
-
One female standard extension header
-
ID system
-
Two mounting holes with GND
-
Two test jig holes
-
Two rubber feet