5.1.9 Analog I/Os
If an I/O pin is connected to an analog source and is used for analog operations, then the digital input from these pins is not required. Disable the digital input buffer by use of the PINnCTRL registers for the individual ports to reduce the power consumption.
Disable digital input buffer on the pins that are connected to analog sources.