14.6.1.6 Start of Security Operation and Status
A security operation is started within one AT86RF212B SRAM access by appending the start command AES_REQUEST = 1 (register 0x94, AES_CTRL_MIRROR) to the SPI sequence. Register AES_CTRL_MIRROR is a mirrored version of register 0x83 (AES_CTRL).
The status of the security processing is indicated by register 0x82 (AES_STATUS). After tAES = 24µs (max.) AES processing time register bit AES_DONE changes to one (register 0x82, AES_STATUS) indicating that the security operation has finished.