14.6.1.7 SRAM Register Summary
The following registers are required to control the security module:
| SRAM-Addr. | Register Name | Description |
|---|---|---|
| 0x80 – 0x81 | Reserved | |
| 0x82 | AES_STATUS | AES status |
| 0x83 | AES_CTRL | Security module control, AES mode |
| 0x84 – 0x93 |
AES_KEY
AES_STATE |
Depends on AES_MODE setting: AES_MODE = 1: - Contains AES_KEY (key) AES_MODE = 0 or 2: - Contains AES_STATE (128 bit data block) |
| 0x94 | AES_CTRL_MIRROR | Mirror of register 0x83 (AES_CTRL) |
| 0x95 – 0xFF | Reserved |
These registers are only accessible using SRAM write and read; for details.