13.6.8.6 Low Power Clock Division

Name: LPDIV
Offset: 0x05
Reset: 0x01
Property: PAC Write-Protection

Bit 76543210 
 LPDIV[7:0] 
Access R/WR/WR/WR/WR/WR/WR/WR/W 
Reset 00000001 

Bits 7:0 – LPDIV[7:0] Low-Power Clock Division Factor

These bits define the division ratio of the main clock prescaler (2n) related to the Low Power clock domain. To ensure correct operation, frequencies must be selected so that FCPU ≥ FLP ≥ F_BUP (i.e., BUPDIV ≥ LPDIV ≥ CPUDIV). Also, frequencies must never exceed the specified maximum frequency for each clock domain.

Refer to the Maximum Clock Frequencies in the Electrical Characterization section for maximum frequencies in each performance level.

ValueNameDescription
0x01 DIV1 Divide by 1
0x02 DIV2 Divide by 2
0x04 DIV4 Divide by 4
0x08 DIV8 Divide by 8
0x10 DIV16 Divide by 16
0x20 DIV32 Divide by 32
0x40 DIV64 Divide by 64
0x80 DIV128 Divide by 128
others — Reserved