14.3.6 Clear Channel Assessment
The main features of the Clear Channel Assessment (CCA) module are:
- All four modes are available as defined by IEEE 802.15.4-2006 in Section 6.9.9
- Adjustable threshold for energy detection algorithm
The main features of the Clear Channel Assessment (CCA) module are: