14.3.1 Introduction – IEEE 802.15.4‑2006 Frame Format
The following two figures provides an overview of the physical layer (PHY) frame structure as defined by the IEEE 802.15.4-2006 standard and the medium access control layer (MAC) frame structure.
The following two figures provides an overview of the physical layer (PHY) frame structure as defined by the IEEE 802.15.4-2006 standard and the medium access control layer (MAC) frame structure.
The online versions of the documents are provided as a courtesy. Verify all content and data in the device’s PDF documentation found on the device product page.