14.3.5 Energy Detection
The AT86RF212B Energy Detection (ED) module is characterized by:
- 85 unique energy levels defined
- 1dB resolution
- A measurement time of eight symbol periods for IEEE 802.15.4 compliant data rates
The AT86RF212B Energy Detection (ED) module is characterized by: