13.18.8.8 Event User m

Name: USERm
Offset: 0x80 + m*0x04 [m=0..41]
Reset: 0x00000000
Property: PAC Write-Protection

Bit 3130292827262524 
          
Access  
Reset  
Bit 2322212019181716 
          
Access  
Reset  
Bit 15141312111098 
          
Access  
Reset  
Bit 76543210 
   CHANNEL[5:0] 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bits 5:0 – CHANNEL[5:0] Channel Event Selection

These bits are used to select the channel to connect to the event user.

Note that to select channel m, the value (m+1) must be written to the USER.CHANNEL bit group.

ValueChannel Number
0x00No channel output selected
0x010
0x021
0x032
0x043
0x054
0x065
0x076
0x087
0x098
0x0A9
0x0B10
0x0C11
0x0D-0xFFReserved
Table 13-52. User Multiplexer Number
USERmUser MultiplexerDescriptionPath Type
m = 0PORT EV0Event 0Asynchronous, synchronous and resynchronized paths
m = 1PORT EV1Event 1Asynchronous, synchronous and resynchronized paths
m = 2PORT EV2Event 2Asynchronous, synchronous and resynchronized paths
m = 3PORT EV3Event 3Asynchronous, synchronous and resynchronized paths
m = 4DMAC CH0Channel 0Synchronous and resynchronized paths
m = 5DMAC CH1Channel 1Synchronous and resynchronized paths
m = 6DMAC CH2Channel 2Synchronous and resynchronized paths
m = 7DMAC CH3Channel 3Synchronous and resynchronized paths
m = 8DMAC CH4Channel 4Synchronous and resynchronized paths
m = 9DMAC CH5Channel 5Synchronous and resynchronized paths
m = 10DMAC CH6Channel 6Synchronous and resynchronized paths
m = 11DMAC CH7Channel 7Synchronous and resynchronized paths
m = 12TCC0 EV0—Asynchronous, synchronous and resynchronized paths
m = 13TCC0 EV1—Asynchronous, synchronous and resynchronized paths
m = 14TCC0 MC0Match/Capture 0Asynchronous, synchronous and resynchronized paths
m = 15TCC0 MC1Match/Capture 1Asynchronous, synchronous and resynchronized paths
m = 16TCC0 MC2Match/Capture 2Asynchronous, synchronous and resynchronized paths
m = 17TCC0 MC3Match/Capture 3Asynchronous, synchronous and resynchronized paths
m = 18TCC1 EV0—Asynchronous, synchronous and resynchronized paths
m = 19TCC1 EV1—Asynchronous, synchronous and resynchronized paths
m = 20TCC1 MC0Match/Capture 0Asynchronous, synchronous and resynchronized paths
m = 21TCC1 MC1Match/Capture 1Asynchronous, synchronous and resynchronized paths
m = 22TCC2 EV0—Asynchronous, synchronous and resynchronized paths
m = 23TCC2 EV1—Asynchronous, synchronous and resynchronized paths
m = 24TCC2 MC0Match/Capture 0Asynchronous, synchronous and resynchronized paths
m = 25TCC2 MC1Match/Capture 1Asynchronous, synchronous and resynchronized paths
m = 26TC0—Asynchronous, synchronous and resynchronized paths
m = 27TC1—Asynchronous, synchronous and resynchronized paths
m = 28Reserved——
m = 29Reserved——
m = 30TC4—Asynchronous, synchronous and resynchronized paths
m = 31ADC STARTADC start conversionAsynchronous, synchronous and resynchronized paths
m = 32ADC SYNCFlush ADCAsynchronous, synchronous and resynchronized paths
m = 33AC COMP0Start comparator 0Asynchronous, synchronous and resynchronized paths
m = 34AC COMP1Start comparator 1Asynchronous, synchronous and resynchronized paths
m = 35Reserved——
m = 36Reserved——
m = 37PTC STCONVPTC start conversionAsynchronous, synchronous and resynchronized paths
m = 38CCL LUTIN 0CCL inputAsynchronous, synchronous and resynchronized paths
m = 39CCL LUTIN 1CCL inputAsynchronous, synchronous and resynchronized paths
m = 40CCL LUTIN 2CCL inputAsynchronous, synchronous and resynchronized paths
m = 41CCL LUTIN 3CCL inputAsynchronous, synchronous and resynchronized paths
m = 42Reserved——
m = 43MTB STARTTracing startAsynchronous, synchronous and resynchronized paths
m = 44MTB STOPTracing stopAsynchronous, synchronous and resynchronized paths
othersReserved——