13.18.8.2 Channel Status

Name: CHSTATUS
Offset: 0x0C
Reset: 0x000000FF
Property: –

Bit 3130292827262524 
     CHBUSY11CHBUSY10CHBUSY9CHBUSY8 
Access RRRR 
Reset 0000 
Bit 2322212019181716 
 CHBUSY7CHBUSY6CHBUSY5CHBUSY4CHBUSY3CHBUSY2CHBUSY1CHBUSY0 
Access RRRRRRRR 
Reset 00000000 
Bit 15141312111098 
     USRRDY11USRRDY10USRRDY9USRRDY8 
Access RRRR 
Reset 0000 
Bit 76543210 
 USRRDY7USRRDY6USRRDY5USRRDY4USRRDY3USRRDY2USRRDY1USRRDY0 
Access RRRRRRRR 
Reset 00000001 

Bits 16, 17, 18, 19, 20, 21, 22, 23, 24, 25, 26, 27 – CHBUSYn Channel Busy n [n = 11..0]

This bit is cleared when channel n is idle.

This bit is set if an event on channel n has not been handled by all event users connected to channel n.

Bits 0, 1, 2, 3, 4, 5, 6, 7, 8, 9, 10, 11 – USRRDYn User Ready for Channel n [n = 11..0]

This bit is cleared when at least one of the event users connected to the channel is not ready.

This bit is set when all event users connected to channel n are ready to handle incoming events on channel n.