15.7 Power Consumption
The values in this section are measured values of power
consumption under the following conditions, except where noted:
- Operating
Conditions
- VDDIN = 3.3V or 1.8V
- For VDDIN=1.8V, CPU is running on Flash with 3 wait states
- For VDDIN=3.3V, CPU is running on Flash with 1 wait state in PL0 and 2 wait states in PL2.
- Low power cache is enabled
- BOD33 is disabled
- AT86RF212B is in sleep mode
- Oscillators
- XOSC (crystal oscillator) stopped
- XOSC32K (32KHz crystal oscillator) running with external 32KHz crystal
- When in active Performance Level 2 (PL2) mode, DFLL48M is running at 48MHz and using XOSC32K as reference
- When in active PL0 mode, the internal Multi RC Oscillator is running at specified frequency
- Clocks
- DFLL48M used as main clock source when in PL2 mode. In PL0 mode, OSC16M used at 4, 8, or 12MHz
- Clock masks and dividers at reset values: All AHB & APB clocks enabled, CPUDIV=1, BUPDIV=1, LPDIV=1
- I/Os are configured in Digital Functionality Disabled mode
| Mode | Conditions | Regulator | PL | Clock | Vcc | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|---|---|
| ACTIVE | COREMARK | LDO | PL0 | OSC 12MHz | 1.8V | Max at 85°C Typ at 25°C | 77 | 106 | µA/MHz |
| 3.3V | 79 | 101 | |||||||
| OSC 8MHz | 1.8V | 80 | 111 | ||||||
| 3.3V | 82 | 120 | |||||||
| OSC 4MHz | 1.8V | 89 | 153 | ||||||
| 3.3V | 92 | 166 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 93 | 103 | |||||
| 3.3V | 95 | 105 | |||||||
| FIBO | LDO | PL0 | OSC 12MHz | 1.8V | 76 | 95 | |||
| 3.3V | 78 | 98 | |||||||
| OSC 8MHz | 1.8V | 79 | 111 | ||||||
| 3.3V | 81 | 119 | |||||||
| OSC 4MHz | 1.8V | 89 | 155 | ||||||
| 3.3V | 91 | 173 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 94 | 104 | |||||
| 3.3V | 95 | 104 | |||||||
| ACTIVE | WHILE1 | LDO | PL0 | OSC 12MHz | 1.8V | Max at 85°C Typ at 25°C | 60 | 80 | µA/MHz |
| 3.3V | 62 | 87 | |||||||
| OSC 8MHz | 1.8V | 63 | 95 | ||||||
| 3.3V | 65 | 106 | |||||||
| OSC 4MHz | 1.8V | 72 | 138 | ||||||
| 3.3V | 75 | 153 | |||||||
| PL2 | DFLL 48MHz | 1.8V | 73 | 80 | |||||
| 3.3V | 73 | 81 | |||||||
| IDLE | PL0 | OSC 12MHz | 1.8V | 17 | 30 | ||||
| 3.3V | 13 | 24 |
Note: 1. These values are based on
characterization.
| Mode | Conditions | Regulator Mode | Vcc | Ta | Typ. | Max. | Units |
|---|---|---|---|---|---|---|---|
| STANDBY | PD0, PD1, PD2 in retention state | LPEFF Disable | 1.8V | 25°C | 1.5 | 3.44 | µA |
| 85°C | 24.9 | 64.2 | |||||
| LPEFF Enable | 3.3V | 25°C | 1.4 | 3.04 | |||
| 85°C | 21.7 | 49.2 | |||||
| PD0, PD1, PD2 in retention state with RTC running on OSCULP32K | LPEFF Disable | 1.8V | 25°C | 1.7 | 3.54 | ||
| 85°C | 25.0 | 64.2 | |||||
| LPEFF Enable | 3.3V | 25°C | 1.6 | 3.24 | |||
| 85°C | 21.8 | 49.3 | |||||
| PD1, PD2 in retention state and PD0 in active state | LPEFF Disable | 1.8V | 25°C | 1.8 | 3.94 | ||
| 85°C | 27.3 | 76.3 | |||||
| LPEFF Enable | 3.3V | 25°C | 1.6 | 3.54 | |||
| 85°C | 24.4 | 56.3 | |||||
| PD2 in retention state and PD0, PD1 in active state | LPEFF Disable | 1.8V | 25°C | 2.5 | 5.94 | ||
| 85°C | 51.7 | 129.6 | |||||
| LPEFF Enable | 3.3V | 25°C | 2.2 | 5.14 | |||
| 85°C | 31.7 | 85.4 | |||||
| PD0, PD1, PD2 in active state | LPEFF Disable | 1.8V | 25°C | 3.5 | 11.3 | ||
| 85°C | 81.9 | 188.9 | |||||
| LPEFF Enable | 3.3V | 25°C | 3.0 | 6.64 | |||
| 85°C | 51.4 | 151.1 | |||||
| BACKUP |
powered by VDDIN VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.68 | 1.17 | µA | |
| 85°C | 5.4 | 13.6 | |||||
| 3.3V | 25°C | 0.61 | 1.44 | ||||
| 85°C | 1.9 | 17.4 | |||||
|
powered by VDDIN VBAT consumption | 1.8V | 25°C | 0.201 | 0.344 | |||
| 85°C | 1.011 | 3.427 | |||||
| 3.3V | 25°C | 0.207 | 0.070 | ||||
| 85°C | 1.036 | 3.476 | |||||
|
powered by VDDIN with RTC running on OSCULP32K VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.73 | 1.23 | |||
| 85°C | 5.5 | 13.6 | |||||
| 3.3V | 25°C | 0.84 | 1.54 | ||||
| 85°C | 1.9 | 17.5 | |||||
|
powered by VDDIN with RTC running on OSCULP32K VBAT consumption | 1.8V | 25°C | 0.201 | 0.345 | |||
| 85°C | 1.011 | 3.428 | |||||
| 3.3V | 25°C | 0.208 | 0.358 | ||||
| 85°C | 1.027 | 3.465 | |||||
|
powered by VBAT VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.11 | 0.25 | |||
| 85°C | 2.4 | 5.3 | |||||
| 3.3V | 25°C | 0.19 | 0.5 | ||||
| 85°C | 3.8 | 9.0 | |||||
|
powered by VBAT VBAT consumption | 1.8V | 25°C | 0.37 | 0.60 | |||
| 85°C | 2.0 | 4.9 | |||||
| 3.3V | 25°C | 0.40 | 0.64 | ||||
| 85°C | 2.1 | 5.1 | |||||
powered by VBAT with RTC running on OSCULP32K VDDIN+VDDANA+VDDIO consumption | 1.8V | 25°C | 0.14 | 0.25 | |||
| 85°C | 2.4 | 5.3 | |||||
| 3.3V | 25°C | 0.20 | 0.5 | ||||
| 85°C | 3.8 | 9.0 | |||||
|
powered by VBAT with RTC running on OSCULP32K VBAT consumption | 1.8V | 25°C | 0.42 | 0.66 | |||
| 85°C | 2.1 | 5.0 | |||||
| 3.3V | 25°C | 0.45 | 0.70 | ||||
| 85°C | 2.2 | 5.2 | |||||
Note: 1. These values are based on
characterization.