15.2 Absolute Maximum Ratings
Stresses beyond those listed in Table 15-1 may cause permanent damage to the device. This is a stress rating only and functional operation of the device at these or other conditions beyond those indicated in the operational sections of this specification is not implied. Exposure to absolute maximum rating conditions for extended periods may affect device reliability.
| Symbol | Description | Min. | Max. | Units |
|---|---|---|---|---|
| VDD | Power supply voltage | 0 | 3.8 | V |
| IVDD | Current into a VDD pin | - | 46(1) | mA |
| IGND | Current out of a GND pin | - | 65(1) | mA |
| VPIN |
Pin voltage with respect to GND and VDD VDD MAX=3.6V | GND-0.6V | VDD+0.6V | V |
| VESD | ESD robustness |
Human Body Model (HBM)[8] Charged Device Model (CDM)[9] |
4 450 |
kV V |
| PRF | Input RF level | +10 | dB | |
| Tstorage | Storage temperature | -50 | 150 | °C |
| TLEAD |
T=10s (soldering profile compliant with IPC/JEDEC J STD 020B) | - | 260 | °C |
Handle the device following best practice ESD protection rules: Be aware that the human body can accumulate charges large enough to impair functionality or destroy the device.