This bit is not affected by software reset and should not be changed by software while the TCC is enabled.
By default this bit is zero, and the on-chip
debug (OCD) fault protection is enabled. OCD break request from the OCD system will
trigger non-recoverable fault. When this bit is set, OCD fault protection is disabled
and OCD break request will not trigger a fault.
Value | Description |
---|
0 |
No faults are generated when TCC is halted in debug mode. |
1 |
A non recoverable fault is generated and FAULTD flag is set when TCC is halted in debug mode. |