14.4.5 Voltage Regulators (AVREG, DVREG)
The main features of the Voltage Regulator blocks are:
- Bandgap stabilized 1.8V supply for analog and digital domain
- Low dropout (LDO) voltage regulator
- AVREG/DVREG can be disabled when an external regulated voltage is supplied to AVDD/DVDD pin