14.4.6 Battery Monitor (BATMON)
The main features of the battery monitor are:
- Configurable voltage reference threshold from 1.70V to 3.675V
- Interrupt on low - supply voltage condition
- Continuous BATMON status monitor as a register flag
The main features of the battery monitor are: