58.6.7 Inter-IC Sound Multi-Channel Controller (I2SMCC)

Timings are given in the following domains:
  • 1.8V domain: VDDIO from 1.7V to 1.95V, maximum external capacitor = 15 pF, DRV = 1, SR = 1
  • 3.3V domain: VDDIO from 3.00V to 3.6V, maximum external capacitor = 15 pF, DRV = 0, SR = 1
Figure 58-29. I2SMCC Timing Diagram in Host Mode
Figure 58-30. I2SMCC Timing Diagram in Client Mode
Table 58-33. I2SMCC Timings(1)
SymbolParameterConditionsMinMaxUnit
Host Mode
I2S0I2SMCC_DINx setup time before I2SMCC_SCK rises3.3V domain10.5–ns
1.8V domain12.7–ns
I2S1I2SMCC_DINx hold time after I2SMCC_SCK rises3.3V domain0–ns
1.8V domain0–ns
I2S2I2SMCC_SCK falling to I2SMCC_DOUTx delay3.3V domain03.4ns
1.8V domain01.7ns
I2S3I2SMCC_SCK falling to I2SMCC_WS delay3.3V domain03.5ns
1.8V domain01.9ns
Client Mode
I2S4I2SMCC_DINx setup time before I2SMCC_SCK rises3.3V domain0.1–ns
1.8V domain0.2–ns
I2S5I2SMCC_DINx hold time after I2SMCC_SCK rises3.3V domain2.1–ns
1.8V domain2.3–ns
I2S6I2SMCC_WS setup time before I2SMCC_SCK rises3.3V domain2.2–ns
1.8V domain2.5–ns
I2S7I2SMCC_WS hold time after I2SMCC_SCK rises3.3V domain1.3–ns
1.8V domain1.4–ns
I2S8I2SMCC_SCK falling to I2SMCC_DOUTx delay3.3V domain1.912.0ns
1.8V domain2.512.7ns
Note:
  1. The data provided in this table are extracted from circuit simulation results.