58.6.3 Secure Digital MultiMedia Card Controller (SDMMC)
The Secure Digital MultiMedia Card Controller (SDMMC) complies with the
following specifications:
- SD Host Controller Standard Specification Version 3.00
- Embedded MultiMedia Card
Specification (e.MMC) Version 4.51
- e.MMC Default Speed (Maximum SDCLK Frequency = 26 MHz)
- e.MMC High Speed (Maximum SDCLK Frequency = 52 MHz)
- e.MMC High Speed DDR (Maximum SDCLK Frequency = 52 MHz)
- SD Memory Card Specification Version 3.00
- SDIO Specification Version 3.00
- SD/SDIO Default Speed (Maximum SDCLK Frequency = 25 MHz)
- SD/SDIO High Speed (Maximum SDCLK Frequency = 50 MHz)