31.5.3 Functional Description
The EBI transfers data between the internal AHB Bus (handled by the Bus Matrix) and the external devices (memories, FPGA, etc.). It controls the waveforms and the parameters of the external address, data and control buses and is composed of the following elements:
- Static Memory Controller (SMC)
- MPDDR and SDRAM Controllers (MPDDRC and SDRAMC)
- Programmable Multibit ECC Controller (PMECC)
- A chip select assignment feature that assigns an AHB address space to the external devices
- A multiplex controller circuit that shares the pins between the different Memory Controllers
- Programmable NAND Flash support logic