31.5.3.7 Programmable Multibit ECC Controller
For information on the PMECC Controller, refer to Programmable Multibit Error Correction Code Controller (PMECC) and Programmable Multibit ECC Error Location Controller (PMERRLOC). Also refer to NAND Flash Boot: PMECC Error Detection and Correction.