4.9.47.19 Split Flag

This flag is deprecated. Consider, instead, using the optim psect flag.

The split psect flag can be assigned 0, 1, or not specified. When assigned 0, the psect will never be split by the assembly optimizer during optimizations. If assigned the value 1, the psect can be split if other psect attributes allow it and the psect is too large to fit in available memory. If this flag is not specified, then the splitability of this psect is based on whether the psect can be merged, see Merge Flag.