4.8.1.8 Clearing, Importing or Exporting the Dashboard

To perform these Dashboard actions, you must be in Edit mode.

Table 4-8. Dashboard Options
Dashboard Toolbar IconDescription
Clear DashboardClear the entire contents of the Dashboard. This cannot be undone.
Import DashboardImport a previously saved Dashboard file (.json or .db file). After import, widget(s) source settings* will need to be selected.
Export DashboardExport the current Dashboard to a file (.json file.) Only the widget(s) are exported; source settings* are not.
* To preserve widget source settings, use Workspace Load or Save.