7.4.2 Streaming Table Appearance Configuration

Columns of the streamer table are individually hide-able. Hovering over any header cell will show a clickable "caret down" symbol. Clicking this produces a popover menu with toggle buttons for showing each column, in the default column order. All columns are shown by default, and deselecting one removes it from the table.

Figure 7-14. Hiding Table Columns
If you want change value format, in this case view Int values in hex, you can use the controls on the right to select available options.
Figure 7-15. Format Hex
Figure 7-16. Streaming Int Values in Hex