6.2.3 Seeing ELF File Name in DVRT Panel
Once the ELF file is loaded, you will see it displayed in the Status section of the DVRT Protocol
tab. Click on the clipboard icon
to copy the ELF file path to the clipboard.
If you cannot see the DVRT Protocol Options and Status, click on the DVRT Protocol pane, but not a control, to show these selections. Once you can view Options, you will be able to change them if needed. Mouseover a field to see a pop-up definition.