4.3.3 Variable Streamers Tab
Click the Variable Streamers tab to create, edit or delete variable streamers.
Import Variable Streamer is a way to import .ds or
.txt files that were used by the Atmel Studio Data Visualizer. More
details on file format can be found in the document below, Section 5.1.1 “Configuration
Format.”
ww1.microchip.com/downloads/Secure/en/DeviceDoc/40001903B.pdf
To view decoding statistics, streaming data information in real-time, click on the eye icon.
When there are variables in a data stream, the stream must be decoded before the variables can be visualized. For details, see Variable Streamers.
![]() |
![]() |