4.3.1 Time Plot Window
The Time Plot window shows the data plot(s) vs. time and provides tools for data analysis. Use the Connections tab on the left pane to choose the data source. Use the Variable Streamers tab to use the Data Stream protocol. Use the Graph Visualization Controls (right) pane to select Axis options and add multiple source axes.