3.6.2 Steps to Configure Lump
- Enable the Lump button by writing
1in SENCTRL[n].EN register. - Update the bit mask for the appropriate button in the Lump Configuration (LUMPCONF) register to assign button n to the corresponding Lump group.
Note:
The Lump configuration will be configured upon resetting the device. Refer to the Configuration Summary for more details.