3.14.4 Host Interface Support
Microchip provides host interface drivers for various 8- and 32-bit MCUs through MPLAB® Code Configurator (MCC) platform. The host MCU can read and write configuration from the device when using this host interface. Optionally, the tune data read from MCTH2120 can also be sent to the MPLAB Data Visualizer Touch Plugin. Refer to the link for more information.