3.2 Temperature Monitor
The following table describes the correlation between the thermistor temperature and temperature monitor PWM output with a 2 kHz four-pole filter. This is based on an Negative Temperature Coefficient (NTC) thermistor that measures 5 kΩ at 25 °C. Recommended thermistor P/N: USUR1000-502G.
| Temperature [°C] | Output Voltage [V] |
|---|---|
|
-3 |
0.8 |
|
25 |
1.6 |
|
41 |
2.2 |
|
57 |
2.8 |
|
67 |
3.1 |
|
74 |
3.3 |
|
80 |
3.4 |
|
94 |
3.7 |
|
108 |
4.0 |
|
122 |
4.1 |
|
138 |
4.3 |
|
154 |
4.4 |