46.7.3 Event Control

Name: EVCTRL
Offset: 0x02
Reset: 0x00
Property: PAC Write-Protection, Enable-Protected

Bit 76543210 
   INVEI1INVEI0EMPTYEO1EMPTYEO0STARTEI1STARTEI0 
Access R/WR/WR/WR/WR/WR/W 
Reset 000000 

Bit 5 – INVEI1 Enable Inversion of DAC1 input event

This bit defines the edge detection of the input event for DAC1 (START1).

ValueDescription
0 Rising edge.
1 Falling edge.

Bit 4 – INVEI0 Enable Inversion Data Buffer Empty Event Output DAC0

This bit defines the edge detection of the input event for DAC0 (START0).

ValueDescription
0 Rising edge.
1 Falling edge.

Bit 3 – EMPTYEO1 Data Buffer Empty Event Output DAC1

This bit indicates if the Data Buffer Empty Event output for DAC1 is enabled.

ValueDescription
0 Data Buffer Empty event is disabled.
1 Data Buffer Empty event is enabled.

Bit 2 – EMPTYEO0 Data Buffer Empty Event Output DAC0

This bit indicates if the Data Buffer Empty Event output for DAC0 is enabled.

ValueDescription
0 Data Buffer Empty event is disabled.
1 Data Buffer Empty event is enabled.

Bit 1 – STARTEI1 Start Conversion Event Input DAC1

This bit indicates if the Start input event for DAC1 is enabled.

ValueDescription
0 A new conversion will not be triggered on any incoming event.

Only DATA1 must be written (not DATABUF1).

1 A new conversion will be triggered on any incoming event.

Only DATABUF1 must be written (not DATA1).

Bit 0 – STARTEI0 Start Conversion Event Input DAC0

This bit indicates if the Start input event for DAC0 is enabled.

ValueDescription
0 A new conversion will not be triggered on any incoming event.

Only DATA0 must be written (not DATABUF0).

1 A new conversion will be triggered on any incoming event.

Only DATABUF0 must be written (not DATA0).